Compact point level switch for using in water based liquids
Compact rod probe with multipoint detection, possible up to 5 switch points. Simple rod shortening.
Compact point level switch for using in pipes and in storage, mixing and process vessels with or without an agitator, for water based or oil based media, with active build up compensation,flush mounting
Specialities
CIP and SIP suitable
CIP and SIP suitable
Conductive foam is detectable or can be switched off
Supply / Communication
10…30 V DC
DC PNP 10,8V ... 45V Relay 20V ... 230V AC Relay 20V ... 55V DC
10…30 V DC
Ambient temperature
-20...70°C
-4... 158°F
-40 °C ... 70 °C (-40 °F ... 158 °F)
-40 ... 70°C
(-40 ... 158°F)
Process temperature
Standard:
-20 ... 100°C
Cleaning:
-20 ... 135°C for 1h
-4 ... 275F for 1h
-40 °C ... 100 °C (-40 °F ... 212 °F)
Standard:
-20 ... 100°C
Cleaning:
-20 ... 150°C for 1h
( -4 ... 302°F for 1h)
Process pressure / max. overpressure limit
Vacuum ... 16 bar
Vacuum ....232 psi
Vacuum ... 10 bar (Vacuum ... 145 psi)
Vacuum ... 25 bar
(Vacuum ... 362,5 psi)
Min. conductivity of medium
10 µS/cm
Main wetted parts
Sensor: 316L
Sensor isolation: PEEK
316L, PP, PPS
Sensor: 316L
Sensor isolation: PEEK
Max. tensile strength
1000 N
Process connection
Thread G1, G1/2, G3/4, M24
G 1 1/2 NPT1 1/2"
Thread G1, G1/2, G3/4, M24
Process connection hygienic
Clamp ISO 2852 1 to 1 1/2", 2", DIN11851 Pipe union
Sensor length
0.1m ... 4m (3.9" ... 157")
Communication
DC PNP
IO- Link
DC PNP Relay
DC PNP
Certificates / Approvals
CSA C/US
ATEX, EAC Ex
CSA C/US
Safety approvals
Leakage Detection
Design approvals
EN 10204-3.1
EN 10204-3.1
Hygienic approvals
3A, EHEDG
3A, EHEDG
Options
Weld-in adapter,
Process adapter for hygienic process connections
Weld-in adapter,
Process adapter for hygienic process connections