Point level switch for fine grained solids and powder
Grain size: <= 10 mm (<= 0.39 in)
Fork sensor
No calibration required Not affected by build-up or external vibration Robust Switch value visible from outside Tube extension
Compact point level switch for fine grained solids and powder
Grain size <= 10 mm (<= 0.39 in)
Fork sensor
No calibration required Not affected by build-up or external vibration Robust Switch value visible from outside
Wersje specjalne
Build-up and corrosion detection Remote version 3 temperature versions available SIL 2
Build-up and corrosion detection Remote version 3 temperature versions available SIL 2
Zasilanie / Komunikacja
DC PNP 3-wire AC 2-wire 19...253V AC / 19V...55V DC 2 relay contact 8/16mA NAMUR PFM
10-55V DC PNP 3-wire 19-253V AC 2-wire 19...253V AC / 19V...55V DC 2 relay contact 8/16mA NAMUR PFM
Temperatura otoczenia
-50°C ... 70°C (-60°F ... 160 °F)
-50°C ... 70°C (-60°F ... 160 °F)
Temperatura procesu
-50°C ... 280°C (-60 °F ... 540°F)
-50°C ... 280°C (-60°F ... 540°F)
Absolutne ciśnienie medium / Wartość graniczna nadciśnienia