Compact point level switch for fine grained solids
Grain size <= 25 mm (<= 0.98 in)
Single rod
No calibration required
Not affected by build-up or external vibration Robust
Switch value visible from outside
Point level switch for fine grained solids
Grain size <= 25 mm (<= 0.98 in)
Single rod
No calibration required
Not affected by build-up or external vibration
Robust
Switch value visible from outside
Tube extension
Zasilanie / Komunikacja
10 - 45V DC 19 - 253 VAC relay DC PNP 10 - 45 V
10 - 45 VDC 19 - 253 VAC relay DC PNP 10 - 45 V
Temperatura otoczenia
-40°C ... 70°C (-40 °F ... 160 °F)
-40°C ... 70°C (-40°F ... 160°F)
Temperatura procesu
-40°C ... 150°C (-40°F ... 300°F)
-40°C ... 150°C (-40°F ... 300°F)
Absolutne ciśnienie medium / Wartość graniczna nadciśnienia