Coated point level switch for MIN and MAX safety applications up to SIL3, Dual Sealing/ Second line of defense, Modular housing concept
Reliable point level switch with extension pipe for MIN and MAX safety applications up to SIL3. Dual Sealing / Second line of defense
Modular housing concept
Compact point level switch for MIN and MAX safety applications up to SIL3, Dual Sealing/ Second line of defense
Modular housing concept
Specialities
Outstanding features:
- permanent LIVE signal monitors function safety
- failsafe design and
- high availability of the measuring values
Outstanding features:
- permanent LIVE signal monitors function safety
- failsafe design and
- high availability of the measuring values
Outstanding features:
- permanent LIVE signal monitors function safety
- failsafe design and
- high availability of the measuring values
Supply / Communication
2-wire 4...20 mA
2-wire 4...20 mA
2-wire 4...20 mA
Ambient temperature
-50°C...+70°C (-58°F...+160°F)
-60°C...+70°C (-76°F...+160°F)
-60°C...+70°C (-76°F...+160°F)
Process temperature
–50°C...+150°C (–58°F...+300°F)
-60°C...+280°C (-76°F...+540°F)
-60°C...+280°C (-76°F...+540°F)
Process pressure / max. overpressure limit
Vacuum...40 bar (580 psi)
Vacuum...100 bar (1450 psi)
Vacuum...100 bar (1450 psi)
Min. density of medium
Density from 0.4 g/cm3 (0.4 SGU)
Density from 0.4 g/cm3 (0.4 SGU)
Density from 0.4 g/cm3 (0.4 SGU)
Main wetted parts
With high corrosion-resistant coating made of enamel, ECTFE and various PFA materials