Dodaj do koszyka
Dodaj do koszyka
Dodaj do koszyka
Zasada pomiaru
Vibration Liquids
Vibration Liquids
Vibration Liquids
Charakterystyka / Aplikacja
Point level switch for liquids
in the food sector
Coated point level switch for MIN and MAX safety applications up to SIL3, Dual Sealing/ Second line of defense, Modular housing concept
Reliable point level switch with extension pipe for MIN and MAX safety applications up to SIL3. Dual Sealing / Second line of defense
Modular housing concept
Wersje specjalne
Outstanding features:
- permanent LIVE signal monitors function safety
- failsafe design and
- high availability of the measuring values
Outstanding features:
- permanent LIVE signal monitors function safety
- failsafe design and
- high availability of the measuring values
Zasilanie / Komunikacja
20 ... 253V AC/DC, 2-wire 10 ... 30V DC-PNP, 3-wire
2-wire 4...20 mA
2-wire 4...20 mA
Temperatura otoczenia
-40 °C ... 70 °C (-40 °F ... 158 °F)
-50°C...+70°C (-58°F...+160°F)
-60°C...+70°C (-76°F...+160°F)
Temperatura procesu
-40 °C ... 150 °C (-40 °F ... 302 °F)
–50°C...+150°C (–58°F...+300°F)
-60°C...+280°C (-76°F...+540°F)
Absolutne ciśnienie medium / Wartość graniczna nadciśnienia
Vacuum ... 40 bar (Vacuum ... 580 psi)
Vacuum...40 bar (580 psi)
Vacuum...100 bar (1450 psi)
Min. gęstość medium
>0,7g/cm³ (>0,5g/cm³ optional)
Density from 0.4 g/cm3 (0.4 SGU)
Density from 0.4 g/cm3 (0.4 SGU)
Główne części wchodzące w kontakt z medium
316L
With high corrosion-resistant coating made of enamel, ECTFE and various PFA materials
316L
Alloy C
Przyłącze technologiczne
Threads:
G1/2, G3/4, G1, MNPT1/2, MNPT3/4, MNPT1, R1/2, R3/4, R1
Flange:
DN25...DN100,
ASME 1"...4",
JIS 10K...20K
Flange:
DN25...DN100,
ASME 1"...4",
JIS 10K...20K
Thread:
G3/4, G1, R3/4, R1, MNPT3/4, MNPT1
Higieniczne przyłącze technologiczne
Flush mount by use of weld in adapter DIN11851 Tri-Clamp
Długość czujnika
Extension pipe up to 3 m (9.8 ft)
Extension pipe up to 3 m (9.8 ft)
Wyjście
AC/DC, DC-PNP, IO-Link
2-wire 4...20 mA
2-wire 4...20 mA
Certyfikaty / Dopuszczenia
CSA C/US, EAC
ATEX, FM, CSA, CSA C/US, IEC Ex, NEPSI, EAC
ATEX, FM, CSA, CSA C/US, IEC Ex, NEPSI, EAC
Safety approvals
Overfill protection WHG
Leakage
Overfill protection WHG
Leakage Detection
SIL3
Overfill protection WHG
Leakage Detection
SIL3
Design approvals
EN 10204-3.1
EN 10204-3.1
NACE MR0175, MR0103
ASME B31.3
AD2000
Hygienic approvals
3A, EHEDG
Marine approval
GL/ ABS/ LR/ BV/ DNV
Opcje
Switching delay
Cleaned from oil+grease,
Surface finish measurement
AlloyC Material
PWIS free
Pressure tight feed through
Weather protection
PWIS free
Pressure tight feed through
Weather protection
Elementy składowe
Nivotester FTL825, Transmitter
Nivotester FTL825, Transmitter