Add to Cart
Add to Cart
Add to Cart
Measuring principle
Vibration Liquids
Vibration Liquids
Vibration Liquids
Characteristic / Application
Level switch for liquids and is used in tanks, vessels
and pipes.
Coated point level switch for MIN and MAX safety applications up to SIL3, Dual Sealing/ Second line of defense, Modular housing concept
Reliable point level switch with extension pipe for MIN and MAX safety applications up to SIL3. Dual Sealing / Second line of defense
Modular housing concept
Specialities
Outstanding features:
- permanent LIVE signal monitors function safety
- failsafe design and
- high availability of the measuring values
Outstanding features:
- permanent LIVE signal monitors function safety
- failsafe design and
- high availability of the measuring values
Supply / Communication
20 ... 253V AC/DC, 2-wire 10 ... 30V DC-PNP 3-wire
2-wire 4...20 mA
2-wire 4...20 mA
Ambient temperature
-40 °C ... 70 °C (-40 °F ... 158 °F)
-50°C...+70°C (-58°F...+160°F)
-60°C...+70°C (-76°F...+160°F)
Process temperature
-40 °C ... 150 °C (-40 °F ... 302 °F)
–50°C...+150°C (–58°F...+300°F)
-60°C...+280°C (-76°F...+540°F)
Process pressure / max. overpressure limit
Vacuum ... 40 bar (Vacuum ... 580 psi)
Vacuum...40 bar (580 psi)
Vacuum...100 bar (1450 psi)
Min. density of medium
>0,7g/cm³ (>0,5g/cm³ optional)
Density from 0.4 g/cm3 (0.4 SGU)
Density from 0.4 g/cm3 (0.4 SGU)
Main wetted parts
316L
With high corrosion-resistant coating made of enamel, ECTFE and various PFA materials
316L
Alloy C
Process connection
Threads:
G1/2, G3/4, G1, MNPT1/2, MNPT3/4, MNPT1, R1/2, R3/4, R1
Flange:
DN25...DN100,
ASME 1"...4",
JIS 10K...20K
Flange:
DN25...DN100,
ASME 1"...4",
JIS 10K...20K
Thread:
G3/4, G1, R3/4, R1, MNPT3/4, MNPT1
Process connection hygienic
Sensor length
Extension pipe up to 3 m (9.8 ft)
Extension pipe up to 3 m (9.8 ft)
Communication
AC/DC, DC-PNP
2-wire 4...20 mA
2-wire 4...20 mA
Certificates / Approvals
CSA C/US, EAC
ATEX, FM, CSA, CSA C/US, IEC Ex, NEPSI, EAC
ATEX, FM, CSA, CSA C/US, IEC Ex, NEPSI, EAC
Safety approvals
Overfill protection WHG
Leakage
Overfill protection WHG
Leakage Detection
SIL3
Overfill protection WHG
Leakage Detection
SIL3
Design approvals
EN 10204-3.1
EN 10204-3.1
NACE MR0175, MR0103
ASME B31.3
AD2000
Hygienic approvals
Marine approval
ABS/ LR/ BV/ DNV
GL/ ABS/ LR/ BV/ DNV
Options
Adjustment switching delay
Cleaned from oil+grease,
PWIS free
AlloyC Material
PWIS free
Pressure tight feed through
Weather protection
PWIS free
Pressure tight feed through
Weather protection
Components
Nivotester FTL825, Transmitter
Nivotester FTL825, Transmitter