|
|
|
|
Measuring principle
|
Capacitive Solid
|
Capacitive Solid
|
Characteristic / Application
|
Fully / partly isulated rope probe for small-grain / large-grain solids Simple calibration Suitable for abrasive media Very robust probe
|
Fully / partly isulated rod probe for small-grain / large-grain bulk solids Simple calibration Suitable for abrasive media Very robust probe
|
Specialities
|
Inactive length High tensile loading Extremely robust probe
|
Inactive length
Active build-up compensation
High lateral loading
Extremely robust probe
|
Supply / Communication
|
19 ... 253V AC 10 ... 55V DC-PNP 19...253V AC bzw 10...55V DC 8/16mA, 11 ... 36V DC PFM 3-wire
|
19 ... 253V AC 10 ... 55V DC-PNP 19...253V AC bzw 10...55V DC 8/16mA, 11 ... 36V DC PFM 3-wire
|
Ambient temperature
|
-50°C ... 70°C (-58°F ... 158°F)
|
-50°C ... 70°C (-58°F ... 158°F)
|
Process temperature
|
-50°C ... 180°C (-58°F ... 356°F)
|
-50°C ... 180°C (-58°F ... 356°F)
|
Process pressure / max. overpressure limit
|
Vacuum ... 25 bar (Vacuum ... 362 psi)
|
Vacuum ... 25 bar (Vacuum ... 362 psi)
|
Main wetted parts
|
PTFE, PA, 316L, Steel
|
PE, PPS, 316L, Steel
|
Max. tensile strength
|
60 kN
|
|
Process connection
|
Thread R1 1/2, NPT1 1/2
Flanges from DN50.../ASME 2".../JIS...
|
Thread R1 1/2, NPT1 1/2
Flanges from DN50.../ASME 2".../JIS...
|
Sensor length
|
0.5m ... 22m (1.6ft ... 72ft)
Inactive length: 0.1m....1m
(3"...39")
|
0.2m ... 4m (8" ... 157")
Inactive length: 0.1m ...1m
(2" ... 39")
|
Communication
|
2- wire 19-253 VAC
DC PNP Relais DPDT PFM 3-wire 8/16 mA
|
2- wire 19-253 VAC
DC PNP Relais DPDT PFM 3-wire 8/16 mA
|
Certificates / Approvals
|
ATEX, FM, CSA, IEC Ex, JPN Ex, NEPSI
|
ATEX, FM, CSA, IEC Ex, JPN Ex, NEPSI
|
Safety approvals
|
SIL
|
SIL
|
Design approvals
|
|
EN 10204-3.1
|
Components
|
PFM: FTC325, FTC625, FTC470Z, FTC471Z 3-wire: FTC325
|
PFM: FTC325, FTC625, FTC470Z, FTC471Z 3-wire: FTC325
|
Application limits
|
DK min 2
|
DK min 2
|