|
|
|
|
|
|
Measuring principle
|
Paddle
|
Paddle
|
Paddle
|
Characteristic / Application
|
universally applicable as a full, empty and demand alarm on silos containing solids
|
universally applicable as a full, empty and demand alarm on silos containing solids
universally applicable as a full, empty and demand alarm on silos containing solids
| |
Specialities
|
Rotation Monitoring System
Fold-away paddle
Hinged paddle
Hinged paddle for retro-fitting
| | |
Supply / Communication
|
230 VAC 50/60 Hz
115 VAC 50/60 Hz
24 VAC 50/60 Hz
20 bis 28 VDC
230 VAC 50/60 Hz
115 VAC 50/60 Hz
48 VAC 50/60 Hz
24 VAC 50/60 Hz
20 bis 28 VDC
230V 50/60 Hz
115V 50/60 Hz
48V 50/60 Hz
24V 50/60 Hz
20 to 28 VDC
| | |
Ambient temperature
|
-20 °C ... 60 °C (-4 °F ... 140 °F)
-20 °C ... 60 °C (-4 °F ... 140 °F)
-20 °C ... 60 °C (-4 °F ... 140 °F)
| | |
Process temperature
|
-20 °C ... 80 °C (-4 °F ... 170 °F)
-20 °C ... 80 °C (-4 °F ... 170 °F)
-20 °C ... 80 °C (-4 °F ... 170 °F)
| | |
Process pressure / max. overpressure limit
|
0.5 bar to 1.5 bar (7 psi ... 22 psi)
0.5 bar to 1.5 bar (7 psi to 22 psi)
0.5 bar to 1.5 bar (7 psi to 22 psi)
| | |
Min. density of medium
|
>= 80 g/l
>= 100 g/l
>= 100 g/l
| | |
Main wetted parts
|
1.4305
Shaft: 1.4305
Paddle: 1.4301
Shaft: 1.4435
Paddle: 1.4435
| | |
Max. tensile strength
|
Rope version >1500N
|
| |
Process connection
|
NPT 1 1/2", PBT
NPT 1 1/4", PBT
G 1 1/2", PBT
NPT 1 1/2", 1.4305
NPT 1 1/4", 1.4305
G 1 1/2", 1.4305
G 1 1/2", PBT
G 1 1/2", 1.4305
Reinforced shaft G 1 1/2", 1.4305
Threaded boss - thread NPT 1 1/4" or NPT 1 1/2"
| | |
Sensor length
|
75 mm (3")
100 mm (4")
120 mm (4 3/4")
200 mm (8")
300 mm (12")
Rope length of approx 2000 mm (80"), can be shortened
100 mm (4")
200 mm (8")
300 mm (12")
400 mm (16")
500 mm (20")
600 mm (24")
Rope length of approx 2000 mm (80"), can be shortened
Standard:
75 mm (3")
100 mm (4")
200 mm (8")
300 mm (12")
400 mm (16")
500 mm (20")
600 mm (24")
| | |
Communication
|
Micro switch with changeover contact max. 10 A/250 VAC
Micro switch with changeover contact max. 10 A/250 VAC
Relay
| | |
Certificates / Approvals
|
ATEX II1/2D Ex ta/tb IIIC Da/Db
CSA DIP/ II, III/1/E-G
FM DIP/ II, III/1/E-G
EAC Ex ta/tb IIIC Da/Db
IECEx Ex ta/tb IIIC Da/Db
NEPSI Ex tD A20/A21
UK II1/2D Ex ta/tb IIIC Da/Db
INMETRO Ex ta/tb IIIC Da/Db
No approvals available
FM DIP Cl.II,III, Div.1 Gr.EFG
CSA DIP Cl. II,III, Div.1, Gr.EFG
| | |
Options
|
Rotation Monitoring System
Signal Lamp
Fold-away paddle
Weather protection cover
Relay
| | |
Components
|
HAW569 Surge arrester
|
| |
Application limits
|
|
max. grain size 50 mm (2")
max. grain size 50 mm (2")
| |