|
|
|
|
Measuring principle
|
Capacitive Solid
|
Capacitive Solid
|
Characteristic / Application
|
Compact rod probe with build-up compensation easy start up
|
No calibration on start-up Active build-up compensation Mechanically robust The rope probe can be shortened (optimum matching to the measuring point)
|
Specialities
|
FDA-listed material
|
Rope shortening parts to be supplied by the customer
|
Supply / Communication
|
10,8 ... 45V DC, DC-PNP 3-wire 20 ... 253V AC, or 20 ... 55V DC, Relay output
|
10,8 ... 45V DC, DC-PNP 3-wire 20 ... 253V AC, or 20 ... 55V DC, Relay output
|
Ambient temperature
|
-40 °C ... 80 °C (-40 °F ... 176 °F)
|
-40 °C ... 80 °C(-40 °F ... 176 °F)
|
Process temperature
|
-40 °C ... 120°C (-40 °F ... 248 °F)
|
-40 °C ... 80 °C (-40 °F ... 176 °F)
|
Process pressure / max. overpressure limit
|
-1 ... 25 bar (-14.5 ... 360 psi)
|
-1 ... 6 bar(-14.5 ... 90 psi)
|
Main wetted parts
|
PPS = Polyphenylene sulphide (glass fibre content approx. 40%)
|
PPS = Polyphenylene sulphide (glass fibre content approx. 40%)
|
Max. tensile strength
|
|
3000 N
|
Process connection
|
R1" NPT1"
|
R 1 1/2 NPT 1 1/2
|
Sensor length
|
140 mm (5.51")
|
min. 500 mm (20"), max 6000 mm (236")
|
Communication
|
PNP transistor output Relay output (potential-free change-over contact / SPDT)
|
PNP transistor output Relay output (potential-free change-over contact / SPDT)
|
Certificates / Approvals
|
ATEX, IEC, FM, CSA, NEPSI, EAC
|
ATEX , FM, CSA, NEPSI, EAC
|
Options
|
Aluminium Housing
|
Aluminium Housing
|
Application limits
|
Solids, grain size max. 30 mm (1.2"), DK min 1,6 Flexural strength 1400 N (at probe tip)
|
Solids, grain size max. 30 mm (1.2"), DK min 1,5 Flexural strength 1400 N (at probe tip)
|