Transmitter
Non-contact point level detection and flow monitoring
Detecting, counting and positioning of objects
Monitoring of material transfer points
Detection and analysis of deposits and contamination
Non-contact installation:
Waves emitted from outside
Within installation:
Waves emitted within installation (contact)
Transceiver
Non-contact point level detection and flow monitoring
Detecting, counting and positioning of objects
Monitoring of material transfer points
Detection and analysis of deposits and contamination
Installation:
Non-contact installation (tranmission window) or front-flush installation (contact)
Specialities
With optional integrated bulk flow monitoring
Parallel mode with up to 5 channels
Detection range limit: max. 100 m
Detection range flow: max. 10 m, depending on bulk solids
With optional integrated bulk flow monitoring
Parallel mode with up to 5 channels
Detection range limit: max. 100 m
Detection range flow: max. 10 m, depending on bulk solids
Supply / Communication
Via process transmitter with control unit Nivotester FTR525
Via process transmitter with control unit Nivotester FTR525
Ambient temperature
-40°C...+70°C
(-40°F...+158°F)
-40 °C...+70 °C
(-40 °F...+158 °F)
Process temperature
Non-contact installation: any
Within installation:
-40°C...+70°C (-40°F...+158°F)
With high temperature adapter:
up to +450°C (+842°F)
Non-contact installation: any
Within installation:
-40°C ... +70°C
(-40°F ... +158°F)
With high temperature adapter:
up to +450°C (+842°F)
Process pressure / max. overpressure limit
Non-contact installation: any
Within installation:
0.5 bar...6.8 bar
(7.2 psi ... 99 psi) abs.
With high pressure adapter:
up to +21 bar (+305 psi) abs.
Non-contact installation: any
Within installation:
0.5 bar ... 6.8 bar
(7.2 psi ... 99 psi) abs.
With high pressure adapter:
up to +21 bar (+305 psi) abs.
Min. density of medium
Solid weight: > 10 g/l
Solid weight: > 10 g/l
Main wetted parts
Non-contact installation:
No wetted parts
Within installation:
316Ti, PTFE or Ceramic
Non-contact installation:
no wetted parts
Within installation:
316Ti, PTFE or Ceramic
Process connection
Threads:
1-1/2" R, 1-1/2" G, 1-1/2" NPT
Threads:
1-1/2" R, 1-1/2" G, 1-1/2" NPT
Communication
Via process transmitter with control unit Nivotester FTR525
Via process transmitter with control unit Nivotester FTR525
Certificates / Approvals
ATEX, IEC Ex
ATEX, CSA C/US, IEC Ex
Design approvals
EN10204-3.1
EN10204-3.1
Options
Sight glass
High temperature adapter
High pressure adapter
Installation bracket
FAR50, FAR51, FAR52, FAR53, FAR54, FAR55
Sight glass
High temperature adapter
High pressure adapter
Installation bracket
FAR50, FAR51, FAR52, FAR53, FAR54, FAR55