For common non-contact continuous level measurement in liquids, especially suited for small process connections and for chemically aggressive media; Rod antenna with PTFE coating
Ideal for high precision measurements in stilling well
Horn antenna: High precision measurement for for storage tanks up to 20 m (65ft)
Parabolic antenna: High precision measurement for free space applications up to 40 m (131 ft)
Specialities
Heartbeat Technology,
SIL 2 according to IEC 61508, Bluetooth® commissioning,
Operation and maintenance SmartBlue App,
Safety and reliability with Multi-Echo Tracking,
HistoROM,
RFID TAG for easy identification
Supply / Communication
2-wire (HART / PROFIBUS PA/ FOUNDATION Fieldbus)
4-wire (HART)
Bluetooth® wireless technology and App (optional)
4-wire (HART)
4-wire (HART)
Frequency
C-band (~6 GHz)
C-band (~6 GHz)
K-band (~26 GHz)
Accuracy
+/- 6 mm (0.24 in)
+/- 1 mm, custody transfer
+/- 1 mm
Ambient temperature
-40...+80 °C
(-40...+176 °F)
Standard: -40 °C ... 80 °C (-40 °F ... 176 °F) For calibration to regulatory standards: -25 °C ... 60 °C (-13 °F ... 131 °F)
Standard: -40°C...80°C (-40°F...176°F) For calibration to regulatory standards: -25°C...60°C (-13°F...131°F)
Process temperature
-40...+150 °C
(-40...+302 °F)
-40 °C ... 150 °C (-40 °F ... 302 °F)
-40°C...200°C (-40°F...392°F)
Process pressure / max. overpressure limit
Vacuum...40 bar
(Vacuum...580 psi)
Vacuum ... 25 bar (Vaccum ... 362 psi)
Horn: Vacuum...16 bar (232 psi) Parabolic: Vacuum...6 bar (87 psi) Use of UNIflange: Vacuum...1 bar (14.5 psi)
Main wetted parts
PTFE, PVDF
316L + PTFE
316L
Process connection
Thread:
MNPT 1 1/2, R 1 1/2
Flange:
DN50...DN150,
ASME 2"...6",
JIS 10K
DN150 ... DN300 / 6" ... 12"
Horn Antenna: DN100, DN150 Flange UNIFlange DN150, DN200, DN250 Parabolic antenna: UNIflange with Top Target positioner DN200, DN250
For dk value < 1.9, contact Endress+Hauser
Max. measurement distance
Standard: 20 m (66 ft)
40 m (131 ft)
Communication
4...20 mA HART
PROFIBUS PA
FOUNDATION Fieldbus
Bluetooth® wireless technology
4 ... 20 mA
4...20 mA HART
Certificates / Approvals
ATEX, FM, CSA C/US, IEC Ex, JPN Ex, INMETRO, NEPSI, KC, EAC, UK Ex
ATEX, FM, CSA, IEC Ex, NEPSI
ATEX, FM, CSA, IEC Ex, NEPSI
Safety approvals
Overfill protection WHG
SIL
Design approvals
EN 10204-3.1
ASME B31.3
AD2000
EN 10204-3.1
NACE MR0175, MR0103
Marine approval
GL/ ABS
Options
Display,
Remote operation via SmartBlue App using Bluetooth®,
Customized parameterization,
Gas-tight feed through,
PWIS free
Application limits
Maximum measuring range is dependent on the tank form and/or application