Food, beverage and pharmaceutical industries, biotechnology, dairies, breweries
Chemical industry, process
Food, pharmaceuticals
Characteristic
Specifically intended for use in hygienic applications and especially suitable for following applications: Phase separation, control of CIP, concentration control, product monitoring, leakage monitoring
Analog or digital, inductive conductivity sensor for standard, Ex and
high-temperature applications
Hygienic inductive measuring cell for conductivity measurements, concentration control, CIP-control, cleaning and phase separation.
Measurement range
100 µS/cm to 2000 mS/cm Cell constant k: 6.3 1/cm
2µS/cm to 2000 mS/cm
0.1 to 2000 mS/cm
Measuring principle
Inductive conductivity measurement
Inductive conductivity measurement
Inductive conductivity measurement.
Design
Hygienic design with food-grade virgin PEEK body in jointless and creviceless design including all hygienic certifications
No direct contact with the media because of the sensor coating made of highly resistant material
Hygienic inductive conductivity cell with an outside temperature sensor for a faster temperature reading.