Food, beverage and pharmaceutical industries and in biotechnology.
Characteristic
Hygienic inductive measuring cell for conductivity measurements, concentration control, CIP-control, cleaning and phase separation.
Analog or digital, inductive conductivity sensor for standard, Ex and
high-temperature applications
Specifically intended for use in hygienic applications and especially suitable for following applications: Phase separation, control of CIP, concentration control, product monitoring, leakage monitoring.
Measurement range
0.1 to 2000 mS/cm
2µS/cm to 2000 mS/cm
100 µS/cm - 2000 mS/cm Cell constant k: 6,3 1/cm
Measuring principle
Inductive conductivity measurement.
Inductive conductivity measurement
Inductive conductivity measurement
Design
Hygienic inductive conductivity cell with an outside temperature sensor for a faster temperature reading.
No direct contact with the media because of the sensor coating made of highly resistant material
Hygienic design with food-grade virgin PEEK body in jointless and creviceless design including all hygienic certifications.