Food, beverage and pharmaceutical industries and in biotechnology.
Characteristic
Analog or digital, inductive conductivity sensor for standard, Ex and
high-temperature applications
Hygienic inductive measuring cell for conductivity measurements, concentration control, CIP-control, cleaning and phase separation.
Specifically intended for use in hygienic applications and especially suitable for following applications: Phase separation, control of CIP, concentration control, product monitoring, leakage monitoring.
Measurement range
2µS/cm to 2000 mS/cm
0.1 to 2000 mS/cm
100 µS/cm - 2000 mS/cm Cell constant k: 6,3 1/cm
Measuring principle
Inductive conductivity measurement
Inductive conductivity measurement.
Inductive conductivity measurement
Design
No direct contact with the media because of the sensor coating made of highly resistant material
Hygienic inductive conductivity cell with an outside temperature sensor for a faster temperature reading.
Hygienic design with food-grade virgin PEEK body in jointless and creviceless design including all hygienic certifications.