|
|
|
|
|
|
Measuring principle
|
Inductive
|
Inductive
|
Inductive
|
Application
|
Waste water, process
|
Chemical industry, process
|
Food, pharmaceuticals
|
Characteristic
|
Inductive conductivity cell made of highly resistant material for conductivity and concentration neasurements in process applications.
|
Analog or digital, inductive conductivity sensor for standard, Ex and
high-temperature applications
|
Hygienic inductive measuring cell for conductivity measurements, concentration control, CIP-control, cleaning and phase separation.
|
Measurement range
|
2µS/cm - 2000 mS/cm
|
2µS/cm to 2000 mS/cm
|
0.1 to 2000 mS/cm
|
Measuring principle
|
Inductive conductivity measurement
|
Inductive conductivity measurement
|
Inductive conductivity measurement.
|
Design
|
- No direct contact with the media because of the sensor coating made of highly resistant material.
|
No direct contact with the media because of the sensor coating made of highly resistant material
|
Hygienic inductive conductivity cell with an outside temperature sensor for a faster temperature reading.
|
Material
|
PEEK or PFA
|
PEEK or PFA
|
Sensor: PEEK Heat contact nut: stainless steel 1.4435 Sealing: Chemraz
|
Dimension
|
Electrode: outside diameter: appr. 47 mm inside diameter: appr. 15 mm
|
Electrode: Outside diameter: 47.5 mm (1.87 inch) Inside diameter: 15 mm (0.59 inch) Inside diameter (PEEK version): 15.5 mm (0.61 inch)
|
Coil: outside diameter: appr. 47 mm inside diameter: appr. 15 mm
|
Process temperature
|
max. 180°C (PEEK) (356°F)max. 125°C (PFA) (254°F)
|
PEEK: max. 125°C (max. 260 °F) PFA: max. 110°C (max. 230 °F)
|
Max. 125°C (short time up to 140°C) max. 257°F (short time up to 284°F)
|
Process pressure
|
max. 20 bar (PEEK) (290 psi) max. 16 bar (PFA) (233 psi)
|
PEEK: max. 21 bar (max. 304.5 psi) PFA: max. 17 bar (max. 246.5 psi)
|
Max. 16 bar at 90 °C (Max. 232 psi at 194 °F)
|
Temperature sensor
|
Integrated Pt100
|
Integrated Pt1000
|
Integrated Pt100 in a heat contact nut
|
Ex certification
|
ATEX
|
ATEX, IECEx, NEPSI, FM, CSA, TIIS, EAC
|
ATEX
|
Connection
|
Process connection: NPT1", DN50, AINSI, JIScable: fixed cable connection.
|
Process connection: NPT1", DN50, AINSI, JIScable: fixed cable connection
|
Process connections: dairy fitting, Clamp, thread 1,5", Varivent, APV, Perlick, SMS cable: fixed cable connection.
|
Ingress protection
|
IP67
|
IP 68 / NEMA type 6
|
IP67
|
Additional certifications
|
Calibration certification of the cell constant.
|
Calibration certification of the cell constant
|
Calibration certification.
|