Dodaj do koszyka
Dodaj do koszyka
Dodaj do koszyka
Zasada pomiaru
Conductive
Conductive
Conductive
Aplikacja
Water, waste water, process, media separation, industrial water.
Water, power plant, process
Power plant, condensate, boiler feed water
Charakterystyka
2-electrode system for application in the middle application range.
2-electrode conductivity cell for pure and ultrapure water
2-electrode conductivity cell for high temperature applications in pure and ultrapure water
Zakres pomiarowy
k=1: 10,0 µS/cm - 20,0 mS/cm
k=0,01: 0-20 µS/cm k=0,1: 0-200 µS/cm
k=0.01: 0 to 20 µS/cm k= 0.1: 0 to 200 µS/cm
Zasada działania
Conductive conductivity cell with graphite electrodes for applications in the middle range.
Conductive conductivity cell with polished stainless steel electrodes
Conductive conductivity cell with polished stainless steel electrodes
Konstrukcja
2-electrode system with parallel arranged electrodes
2-electrode conductivity sensor with coaxially arranged electrodes, electropolished
Large coaxially arranged electrodes for a fast media flow through the cell
Materiał
Cell shaft: PES Electrodes: graphite
Electrode: 1.4435 Electrode shaft: PES
Electodes: stainless steel 1.4571 Sealing: PEEK / EPDM
Wymiar
Diameter: 24 mm (0.936 inch) Length: 61 mm 2.37 inch)
Electrode diameter: 16 mm (0.62 inch) Electrode length: appr. 55 mm (2.14 inch)
Electrode diameter: 25 mm (0.98 inch) Immersion depth: 50 to 115 mm (1.97 to 4.53 inch)
Temperatura procesu
max. 135°C (max. 275°F)
max. 130°C (150°C / 30 min.) (max. 266°F (302°F/30 min.)
-30 to 160 °C (-22 to 320 °F)
Ciśnienie procesu
max. 16 bar at 20°С (max. 232psi at 68°F)
max. 12 bar at 20°C (174 psi at 68°F)
Max. 40 bar up to 100 °C (max. 580 psi up to 212 °F) without CLA 751 flow chamber Max. 12 bar up to 150 °C (max. 174 psi up to 302 °F) with CLA 751 flow chamber
czujnik temperatury
Optional with integrated Pt100 or PTC temperature sensor.
Pt100
Integrated Pt100
Dopuszczenia Ex
ATEX
ATEX
ATEX
Podłączenie
Process connection: DN25, DN40, G1", Cable: 4-pole connector with thread Pg9 or fixed cable.
Process connection: 1/2" NPT, 3/4" NPT, 1 1/2" Clamp cable : 4-pole SXP connector or fixed cable
Process connection : G1" and NPT1" Fixed cable on transmitter
Stopień ochrony
IP65 (connector)IP67 (fixed cable)
IP67
IP67
Dodatkowe dopuszczenia
Calibration certification of the cell constante.
Calibration certification with cellconstant