Dodaj do koszyka
Dodaj do koszyka
Dodaj do koszyka
Zasada pomiaru
Conductive
Conductive
Conductive
Aplikacja
Pure and ultrapure water
Water, power plant, process
Power plant, condensate, boiler feed water
Charakterystyka
2-electrode conductivity cell for pure water applications.
2-electrode conductivity cell for pure and ultrapure water
2-electrode conductivity cell for high temperature applications in pure and ultrapure water
Zakres pomiarowy
k=0,01: 0-20 µS/cm k=0,1: 0-200 µS/cm
k=0,01: 0-20 µS/cm k=0,1: 0-200 µS/cm
k=0.01: 0 to 20 µS/cm k= 0.1: 0 to 200 µS/cm
Zasada działania
Conductive conductivity cell.
Conductive conductivity cell with polished stainless steel electrodes
Conductive conductivity cell with polished stainless steel electrodes
Konstrukcja
2-electrode conductivity cell with coaxially arranged electrodes
2-electrode conductivity sensor with coaxially arranged electrodes, electropolished
Large coaxially arranged electrodes for a fast media flow through the cell
Materiał
Cell shaft: PES Electrode: Stainless steel 1.4571
Electrode: 1.4435 Electrode shaft: PES
Electodes: stainless steel 1.4571 Sealing: PEEK / EPDM
Wymiar
Electrode diameter: 16 mm (0.62 inch)
Electrode diameter: 16 mm (0.62 inch) Electrode length: appr. 55 mm (2.14 inch)
Electrode diameter: 25 mm (0.98 inch) Immersion depth: 50 to 115 mm (1.97 to 4.53 inch)
Temperatura procesu
max. 60°C max. 140°F
max. 130°C (150°C / 30 min.) (max. 266°F (302°F/30 min.)
-30 to 160 °C (-22 to 320 °F)
Ciśnienie procesu
max. 6 bar at 20°C (max.87 psi at 68°F)
max. 12 bar at 20°C (174 psi at 68°F)
Max. 40 bar up to 100 °C (max. 580 psi up to 212 °F) without CLA 751 flow chamber Max. 12 bar up to 150 °C (max. 174 psi up to 302 °F) with CLA 751 flow chamber
czujnik temperatury
Optional with integrated Pt100
Pt100
Integrated Pt100
Dopuszczenia Ex
ATEX
ATEX
Podłączenie
Process connection: NPT 1/2" cable:4-pole DIN-connector with Pg9
Process connection: 1/2" NPT, 3/4" NPT, 1 1/2" Clamp cable : 4-pole SXP connector or fixed cable
Process connection : G1" and NPT1" Fixed cable on transmitter
Stopień ochrony
IP65
IP67
IP67
Dodatkowe dopuszczenia
Quality certification
Calibration certification of the cell constante.
Calibration certification with cellconstant