13 bar at 20 °C (188 psi at 68 °F) 9 bar at 120 °C (130 psi at 248 °F)
max. 12 bar at 20°C (174 psi at 68°F)
Max. 40 bar up to 100 °C (max. 580 psi up to 212 °F) without CLA 751 flow chamber Max. 12 bar up to 150 °C (max. 174 psi up to 302 °F) with CLA 751 flow chamber
Temperature sensor
NTC 30K
Pt100
Integrated Pt100
Ex certification
ATEX
ATEX
Connection
Process connection: Varivent, Neumo, Clamp Cable: Memosens connector
Process connection: 1/2" NPT, 3/4" NPT, 1 1/2" Clamp cable : 4-pole SXP connector or fixed cable
Process connection : G1" and NPT1" Fixed cable on transmitter
Ingress protection
IP68
IP67
IP67
Additional certifications
Material certification 3.1 EHEDG certified, hygienic design, CoC ASME BPE Conformity to cGMP derived requirements ASME BPE FDA approved Regulation (EC) No.
1935/2004 China Food