Max. 40 bar up to 100 °C (max. 580 psi up to 212 °F) without CLA 751 flow chamber Max. 12 bar up to 150 °C (max. 174 psi up to 302 °F) with CLA 751 flow chamber
Temperature sensor
Integrated Pt100 or Pt1000
Pt100
Integrated Pt100
Ex certification
ATEX
ATEX
ATEX
Connection
Process connection: Varivent, Neumo, Clamp Cable: TOP68 connector or fixed cable
Process connection: 1/2" NPT, 3/4" NPT, 1 1/2" Clamp cable : 4-pole SXP connector or fixed cable
Process connection : G1" and NPT1" Fixed cable on transmitter
Ingress protection
IP68
IP67
IP67
Additional certifications
- calibration certification - surface roughness Ra<0,8 (0,4)- Material certification 3.1.B - EHEDG, pharma certificate of compliance