2-electrode conductivity cell for pure and ultrapure water
2-electrode conductivity cell for high temperature applications in pure and ultrapure water
2-electrode conductivity cell for high temperature applications.
Zakres pomiarowy
k=0,01: 0-20 µS/cm k=0,1: 0-200 µS/cm
k=0.01: 0 to 20 µS/cm k= 0.1: 0 to 200 µS/cm
k=0,01: 0-20,0 µS/cm k=0,1: 0-200,0 µS/cm
Zasada działania
Conductive conductivity cell with polished stainless steel electrodes
Conductive conductivity cell with polished stainless steel electrodes
Coaxially arranged electrodes for high temperature applications
Konstrukcja
2-electrode conductivity sensor with coaxially arranged electrodes, electropolished
Large coaxially arranged electrodes for a fast media flow through the cell
2-electrode conductivity cell with coaxially arranged electrodes Connection head and cooling body made of casting aluminium with fixed cable connection PG16
Max. 40 bar up to 100 °C (max. 580 psi up to 212 °F) without CLA 751 flow chamber Max. 12 bar up to 150 °C (max. 174 psi up to 302 °F) with CLA 751 flow chamber
max. 40 bar (580 psi)
czujnik temperatury
Pt100
Integrated Pt100
Integrated Pt100
Dopuszczenia Ex
ATEX
ATEX
ATEX
Podłączenie
Process connection: 1/2" NPT, 3/4" NPT, 1 1/2" Clamp cable : 4-pole SXP connector or fixed cable
Process connection : G1" and NPT1" Fixed cable on transmitter