2-electrode conductivity cell for high temperature applications in pure and ultrapure water
2-electrode conductivity cell for pure and ultrapure water
2-electrode conductivity cell for high temperature applications.
Measurement range
k=0.01: 0 to 20 µS/cm k= 0.1: 0 to 200 µS/cm
k=0,01: 0-20 µS/cm k=0,1: 0-200 µS/cm
k=0,01: 0-20,0 µS/cm k=0,1: 0-200,0 µS/cm
Measuring principle
Conductive conductivity cell with polished stainless steel electrodes
Conductive conductivity cell with polished stainless steel electrodes
Coaxially arranged electrodes for high temperature applications
Design
Large coaxially arranged electrodes for a fast media flow through the cell
2-electrode conductivity sensor with coaxially arranged electrodes, electropolished
2-electrode conductivity cell with coaxially arranged electrodes Connection head and cooling body made of casting aluminium with fixed cable connection PG16
Max. 40 bar up to 100 °C (max. 580 psi up to 212 °F) without CLA 751 flow chamber Max. 12 bar up to 150 °C (max. 174 psi up to 302 °F) with CLA 751 flow chamber
max. 12 bar at 20°C (174 psi at 68°F)
max. 40 bar (580 psi)
Temperature sensor
Integrated Pt100
Pt100
Integrated Pt100
Ex certification
ATEX
ATEX
ATEX
Connection
Process connection : G1" and NPT1" Fixed cable on transmitter
Process connection: 1/2" NPT, 3/4" NPT, 1 1/2" Clamp cable : 4-pole SXP connector or fixed cable