- Alkali/acid concentration control - phase separation in pipe systems - monitoring and control of bottle cleaning systems - product monitoring in breweries, dairies and the beverage industry - CIP system control
Food, beverage, dairies, breweries and pharmaceutical industries, biotechnology
Characteristic
Specifically intended for use in beverage industry applications and especially suitable for: Phase separation, control of CIP, concentration control, product monitoring, leakage monitoring
Compact measuring system for an inductive conductivity measurement special made for media with a high conductivity.
Specifically intended for use in hygienic applications and especially suitable for following applications: Phase separation, control of CIP, concentration control, product monitoring, leakage monitoring
Measurement range
200 µS/cm to 1000 mS/cm Cell constant k: 11.0 1/cm
100 µS/cm - 2000 mS/cm
100 µS/cm to 2000 mS/cm Cell constant k : 6.3 1/cm
Measuring principle
Inductive conductivity measurement
Inductive measuring system including transmitter and sensor.
Inductive conductivity measurement
Design
Hygienic design with FDA certified virgin PEEK
Compact transmitter made of stainless steel with an inductive sensor made of PEEK in a separate or compact version.
Hygienic design with FDA certified virgin PEEK body including all hygienic certifications
Material
Sensor: PEEK Process connection 1.4435 (316L) Seal: EPDM
-10 °C to 110 °C (14 °F to 230 °F) Sterilization: max. 130 °C at 6 bar abs up to 60 min (Max. 266 °F at 87 psi up to 60 min)
max. 140°C (max. 30 min.) 284°F (max. 30 min.)
Max. 125 °C (max. 257 °F)
For sterilization: up to 150 °C for max. 60 min
(up to 302 °F for max. 60 min)
Process pressure
13 bar abs up to 50 °C (188.5 psi up to 122 °F)
7.75 bar abs at 110 °C (112 psi at 230 °F)
6.0 bar abs at 130 °C for max. 60 minutes (87 psi at 266 °F for max. 60 minutes)
max. 12 bar (90°C) (174 psi(194°F))
12 bar abs up to 90 °C (174 psi abs up to 194 °F)
Temperature sensor
Pt 1000 (class B)
Pt100
Pt 1000
Ex certification
No
Connection
Dairy pipe, aseptic-fitting DN40 and DN50, Clamp 2" ISO 2852, SMS-2", Varivent N DN 40-125 Thread G1 1/2 SS, G1 1/2 PVC , Union nut 2 1/4 Inch PVC
Dairy pipe, aseptic-fitting, Clamp ISO 2852, SMS-2", Varivent N DN 40-125, Neumo Biocontrol D50
Ingress protection
IP69
IP67
IP67
Input
One-channel transmitter incl. temperature.
Output / communication
0/4...20mA
IO-Link (option)
Conductivity and temperature 0/4-20 mA, HART, Profibus.
Conductivity, concentration and temperature. 0/4 to 20 mA, HART, Profibus
Additional certifications
3A, FDA, EHEDG EC Regulation No. 1935/2004
FDA, EHEDG, 3A Biological reactivity USP class VI part <87> and <88> EC Regulation No. 1935/2004