Food, beverage, dairies, breweries and pharmaceutical industries, biotechnology
- Alkali/acid concentration control - phase separation in pipe systems - monitoring and control of bottle cleaning systems - product monitoring in breweries, dairies and the beverage industry - CIP system control
Food and beverage industries
Charakterystyka
Specifically intended for use in hygienic applications and especially suitable for following applications: Phase separation, control of CIP, concentration control, product monitoring, leakage monitoring
Compact measuring system for an inductive conductivity measurement special made for media with a high conductivity.
Specifically intended for use in beverage industry applications and especially suitable for: Phase separation, control of CIP, concentration control, product monitoring, leakage monitoring
Zakres pomiarowy
100 µS/cm to 2000 mS/cm Cell constant k : 6.3 1/cm
100 µS/cm - 2000 mS/cm
200 µS/cm to 1000 mS/cm Cell constant k: 11.0 1/cm
Zasada działania
Inductive conductivity measurement
Inductive measuring system including transmitter and sensor.
Inductive conductivity measurement
Konstrukcja
Hygienic design with FDA certified virgin PEEK body including all hygienic certifications
Compact transmitter made of stainless steel with an inductive sensor made of PEEK in a separate or compact version.
Sensor: PEEK Process connection 1.4435 (316L) Seal: EPDM
Temperatura procesu
Max. 125 °C (max. 257 °F)
For sterilization: up to 150 °C for max. 60 min
(up to 302 °F for max. 60 min)
max. 140°C (max. 30 min.) 284°F (max. 30 min.)
-10 °C to 110 °C (14 °F to 230 °F) Sterilization: max. 130 °C at 6 bar abs up to 60 min (Max. 266 °F at 87 psi up to 60 min)
Ciśnienie procesu
12 bar abs up to 90 °C (174 psi abs up to 194 °F)
max. 12 bar (90°C) (174 psi(194°F))
13 bar abs up to 50 °C (188.5 psi up to 122 °F)
7.75 bar abs at 110 °C (112 psi at 230 °F)
6.0 bar abs at 130 °C for max. 60 minutes (87 psi at 266 °F for max. 60 minutes)
czujnik temperatury
Pt 1000
Pt100
Pt 1000 (class B)
Dopuszczenia Ex
No
Podłączenie
Dairy pipe, aseptic-fitting, Clamp ISO 2852, SMS-2", Varivent N DN 40-125, Neumo Biocontrol D50
Dairy pipe, aseptic-fitting DN40 and DN50, Clamp 2" ISO 2852, SMS-2", Varivent N DN 40-125 Thread G1 1/2 SS, G1 1/2 PVC , Union nut 2 1/4 Inch PVC
Stopień ochrony
IP67
IP67
IP69
Wielkości wejściowe
One-channel transmitter incl. temperature.
Wyjście
Conductivity, concentration and temperature. 0/4 to 20 mA, HART, Profibus
Conductivity and temperature 0/4-20 mA, HART, Profibus.
0/4...20mA
IO-Link (option)
Dodatkowe dopuszczenia
FDA, EHEDG, 3A Biological reactivity USP class VI part <87> and <88> EC Regulation No. 1935/2004