- Alkali/acid concentration control - phase separation in pipe systems - monitoring and control of bottle cleaning systems - product monitoring in breweries, dairies and the beverage industry - CIP system control
Food and beverage industries
Food, beverage, dairies, breweries and pharmaceutical industries, biotechnology
Characteristic
Compact measuring system for an inductive conductivity measurement special made for media with a high conductivity.
Specifically intended for use in beverage industry applications and especially suitable for: Phase separation, control of CIP, concentration control, product monitoring, leakage monitoring
Specifically intended for use in hygienic applications and especially suitable for following applications: Phase separation, control of CIP, concentration control, product monitoring, leakage monitoring
Measurement range
100 µS/cm - 2000 mS/cm
200 µS/cm to 1000 mS/cm Cell constant k: 11.0 1/cm
100 µS/cm to 2000 mS/cm Cell constant k : 6.3 1/cm
Measuring principle
Inductive measuring system including transmitter and sensor.
Inductive conductivity measurement
Inductive conductivity measurement
Design
Compact transmitter made of stainless steel with an inductive sensor made of PEEK in a separate or compact version.
Hygienic design with FDA certified virgin PEEK
Hygienic design with FDA certified virgin PEEK body including all hygienic certifications
Sensor: PEEK Process connection 1.4435 (316L) Seal: EPDM
In contact with medium: Virgin PEEK
Process temperature
max. 140°C (max. 30 min.) 284°F (max. 30 min.)
-10 °C to 110 °C (14 °F to 230 °F) Sterilization: max. 130 °C at 6 bar abs up to 60 min (Max. 266 °F at 87 psi up to 60 min)
Max. 125 °C (max. 257 °F)
For sterilization: up to 150 °C for max. 60 min
(up to 302 °F for max. 60 min)
Process pressure
max. 12 bar (90°C) (174 psi(194°F))
13 bar abs up to 50 °C (188.5 psi up to 122 °F)
7.75 bar abs at 110 °C (112 psi at 230 °F)
6.0 bar abs at 130 °C for max. 60 minutes (87 psi at 266 °F for max. 60 minutes)
12 bar abs up to 90 °C (174 psi abs up to 194 °F)
Temperature sensor
Pt100
Pt 1000 (class B)
Pt 1000
Ex certification
No
Connection
Dairy pipe, aseptic-fitting DN40 and DN50, Clamp 2" ISO 2852, SMS-2", Varivent N DN 40-125 Thread G1 1/2 SS, G1 1/2 PVC , Union nut 2 1/4 Inch PVC
Dairy pipe, aseptic-fitting, Clamp ISO 2852, SMS-2", Varivent N DN 40-125, Neumo Biocontrol D50
Ingress protection
IP67
IP69
IP67
Input
One-channel transmitter incl. temperature.
Output / communication
Conductivity and temperature 0/4-20 mA, HART, Profibus.
0/4...20mA
IO-Link (option)
Conductivity, concentration and temperature. 0/4 to 20 mA, HART, Profibus
Additional certifications
3A, FDA, EHEDG EC Regulation No. 1935/2004
FDA, EHEDG, 3A Biological reactivity USP class VI part <87> and <88> EC Regulation No. 1935/2004