Process analyzer for orthophosphate in aqueous solutions Comply with standard colorimetric measuring principle, molybdenum blue method, following DIN EN 1189 or molybdate vanadate method
Analyzer for ammonium in aqueous solutions
Automatic sample preparation system for supplying process measuring devices with filtered samples from pressurized pipes
Measuring method
Comply with standard colorimetric measuring principle - indophenol blue method following ISO 7150-1, DIN 38406-5 and GB 7481-87
Size
Housing (open version):
793 x 530 x 417 mm
31.22 x 20.87 x 16.42 in
Housing (closed version):
793 x 530 x 463 mm
31.22 x 20.87 x 18.23 in
Housing with base:
1723 x 530 x 463 mm
67.83 x 20.87 x 18.23 in
Housing (open version):
793 x 530 x 417 mm
31.22 x 20.87 x 16.42 in
Housing (closed version):
793 x 530 x 463 mm
31.22 x 20.87 x 18.23 in
Housing with base:
1723 x 530 x 463 mm
67.83 x 20.87 x 18.23 in
Panel version: 870 x 350 x 177 mm 34.25 x 13.78 x 6.97 inch Prepared for stand housing CA80: 828 x 327 x 327 mm 32.6 x 12.87 x 12.87 inch Basic version: 811 x 303 x 131 mm 31.93 x 11.93 x 5.16 inch
Design
Open design, cabinet and stand housing High-Performance plastic ASA-PC, additional stand coated steel
Open design / cabinet: Plastic ASA-PC Stand housing: Plastic ASA-PC, steel coated
Back-wash filter system with various mounting options: Panel version, Prepared for stand housing of CA80, Basic version - filter unit
Process temperature
4 to 40 °C (39.2 to 104 °F)
4 to 40 °C (39 to 104 °F)
4 to 40 °C (39 to 104 °F)
Ambient temperature
5 to 40 °C (41 to 104 °F)
Outdoor version: - 20 to 40 °C (-4 to 104 °F)
5 to 40 °C (41 to 104 °F)
Outdoor version: - 20 to 40 °C (-4 to 104 °F)
4 to 40 °C (39 to 104 °F)
Process pressure
At atmospheric pressure, < 0.2 bar
Unpressurized
1.5 to 4.0 bar (21.76 to 58.01 psi) For optional automatic cleaning: 2.0 to 5.0 bar (29.0 to 72.5 psi); but at least 0.5 bar (7.3 psi) > process pressure
Easy upgrade to measuring station with up to four digital Memosens sensors Automatic calibration and cleaning User-configurable measuring, cleaning and calibration intervals Optional cooling module for longer reagent life time Automatic calibration and cleaning Optional 2 channel version User-definable measuring ranges Flexibale functionality and modular expandable Digital communication for remote access
Optional back-flush with pressurizd air or water Controling and parametrition via Lquiline System CA80 Stand-alone version with time-control available
Application
Monitoring and optimization of the cleaning capacity of municipal and industrial waste water treatment plants
Monitoring and optimization of the cleaning capacity of municipal and industrial wastewater treatment plants Monitoring of the wastewater treatment plant outlet for documentation purposes Monitoring and optimization of activated sludge basins
Sampling from pressurized pipes Preliminary and secondary clarification of municipal and industrial wastewater treatment plants Sampling of aqueous media from industrial processes
Power supply
100 to 120 VAC / 200 to 240 VAC ± 10% 24 VDC ± 10% 50 ± 1 or 60 ± 1,2 Hz
100 to 120 VAC / 200 to 240 VAC ± 10% 24 VDC ± 10% 50 ± 1 or 60 ± 1.2 Hz
100 to 120/200 to 240 V AC ±10%, 50/60 Hz
Output / communication
2x 0/4 to 20 mA Modbus RS485/TCP
2x 0/4 to 20 mA Optional: Webserver, Modbus, Ethernet/IP, Profibus DP
Input
1 or 2 measuring channel 1 to 4 digital sensor inputs for sensors with Memosens protocol (optional)
1 or 2 measuring channels Optinonal 1 to 4 digital sensor inputs for sensors with Memosens protocol
Measurement range
0 to 2.5 mg/l PO4-P (blue method)
0.05 to 10 mg/l PO4-P (blue method)
0.05 to 10 mg/l with dilution function to maximum 2.5 to 500 mg/l PO4-P (blue method)
0.5 to 20 mg/l PO4-P (yellow method)
0.5 to 50 mg/l PO4-P (yellow method)
0.5 to 50 mg/l with dilution function to maximum 10 to 1000 mg/l PO4-P (yellow method)
0.05 to 20 mg/l NH4-N 0.5 to 50 mg/l NH4-N 1 to 100 mg/l NH4-N
0.5 to 50 mg/l with dilution function to maximum 10 to 1000 mg/l NH4-N
Consumables
Reagents and standard solutions CY80H as well as cleaner CY800 (blue method) are necessary for the operation Regular maintenance is done with the parts of the maintenance kit CAV800
Reagents and standard solutions CY80AM Cleaner CY800 Maintenance kit CAV800