The refueling and distribution application flowmeter with easy sytem
integration. Accurate measurement of liquefied petroleum gas in refueling
and distribution applications.
The refueling and distribution application flowmeter with easy sytem integration. Accurate measurement of liquefied petroleum gas in refueling and distribution applications.
Sensor features
Excellent operational safety – reliable under extreme ambient conditions.
Fewer process measuring points – multivariable measurement (flow,
density, temperature). Space‐saving installation – no in/outlet run needs.
Flow rates up to 45 000 kg/h (1654 lb/min). Volume flow calculation
according to API table 53.
Excellent operational safety – reliable under extreme ambient conditions. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space-saving installation – no in/outlet run needs. Flow rates up to 70 000 kg/h (2570 lb/min). Volume flow calculation according to API table 53.
Transmitter features
Easy operation – reduced to application needs. Fast commissioning – pre‐configured devices. Automatic recovery of data for servicing. Robust, ultra‐compact transmitter housing. Pulse output and Modbus RS485.
Space-saving transmitter – full functionality on the smallest footprint. Fast commissioning – pre-configured devices. Automatic recovery of data for servicing. Robust, compact transmitter housing. Modbus RS485.
Nominal diameter range
DN 8 to 40 (³⁄₈ to 1½")
DN 8 to 50 (³⁄₈ to 2")
Wetted materials
Measuring tube: 1.4539 (904L)
Connection: 1.4404 (316/316L)
Measuring tube: 1.4539 (904L)
Connection: 1.4404 (316/316L)
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow
Mass flow, density, temperature, volume flow, corrected volume flow, reference density
Max. measurement error
Mass flow (liquid): ±0.2 %
Volume flow (liquid): ±0.3 %
Mass flow (liquid): ±0.20 %
Volume flow (liquid): ±0.30 %
Measuring range
0 to 45 000 kg/h (0 to 1650 lb/min)
0 to 70 000 kg/h (0 to 2570 lb/min)
Max. process pressure
PN 40, Class 300, 63K
PN 40, Class 300
Medium temperature range
–40 to +125 °C (–40 to +257 °F)
–50 to +125 °C (–58 to +257 °F)
Ambient temperature range
–40 to +60 °C (–40 to +140 °F)
–40 to +60 °C (–40 to +140 °F)
Sensor housing material
1.4301 (304), corrosion resistant
1.4301 (304), corrosion resistant
Transmitter housing material
Powder‐coated die‐cast aluminium
AlSi10Mg, coated
Degree of protection
IP67, type 4X enclosure
IP66/67, type 4X enclosure
Display/Operation
No local operation Configuration via operating tools possible