Measuring Principle | ||
Characteristic / Application | Bulk chemical and oil & gas industry | |
Thermowell / protection tube | To be ordered separately | |
Insert / probe | M.I. cable replaceable | |
Process connection | Thread to thermowell: G1/2" | |
Operating temperature range | K: -40...1100°C J: -40...750°C | |
Max. process pressure (static) | Depends on thermowell | |
Accuracy | Class 1 or 2 | |
Response time | t50 = 0.8 s t90 = 2 s | |
Integration head transmitter | PCP 4...20 mA, HART, PROFIBUS-PA |