Measuring Principle | Resistance Temperature Detector | |
Characteristic / Application | metric style modular temperature assembly universal range of application suitable for hazardous areas process connection as compression fitting without neck incl. thermowell / protection tube (metal) | |
Thermowell / protection tube | welded protection tube | |
Insert / probe | mineral insulated (MI), flexible | |
Outer diameter protection tube / Insert | 9,0 mm (0,35'') 11,0 mm (0,43'') 12,0 mm (0,47'') 14,0 mm (0,55") 15,0 mm (0,59") | |
Max. immersion length on request | up to 10.000,00 mm (393,70'') | |
Material protection tube/ thermowell | 1.4404 (316L) 1.4571 (316Ti) 1.4841 (310) | |
Optional coating | Not defined | |
Process connection | compression fitting: G1/2" G3/4" G1" NPT1/2" weldingadapter | |
Tip shape | straight reduced tapered | |
Surface roughness Ra | Not defined | |
Operating temperature range | PT100 TF StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) | |
Max. process pressure (static) | at 20 °C: 40 bar (580 psi) | |
Accuracy | class A acc. to IEC 60751 class AA acc. to IEC 60751 | |
Response time | depending on configuration | |
Integration head transmitter | yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS) | |
Ex - approvals | ATEX II1D Ex ia IIIC, II1G Ex ia IIC T6 ATEX II1/2D Ex ia IIIC,II1G Ex ia IIC T6 ATEX IECEx II1/2D Ex ta/tb IIIC Da/Db ATEX II1G Ex ia IIC T6 ATEX II 3 G Ex nA IIC T6, II3D NEPSI Ex ia IIC T6, Ex iaD 20 T85-T450 IECEx Ex ia IIC T6 Ga/Gb EAC Ex ia IIC T6 Ga + DIP NEPSI Ex nA IIC T6 | |
Certification | Gost Metrology SIL (transmitter only) |