Measuring Principle | Field transmitter | |
Input | 2 x RTD, TC, Ohm, mV | |
Output | 1 x analog 4...20 mA / HART FOUNDATION Fieldbus H1 PROFIBUS PA | |
Auxiliary power supply | 11,5...42 V DC (HART) 11,5...30 V DC (Ex ia) 9...32 V DC (FF, PA) 10,5...24 V DC (Ex ia, FF, PA) | |
Communication | HART FOUNDATION Fieldbus PROFIBUS PA | |
Installation | in field | |
Accuracy | (Pt100) <= 0,1 K (HART, FF, PA) (Pt100) <= 0,18 °F (HART, FF, PA) | |
Galvanic isolation | yes | |
Certification | UL rec. Comp (HART) FM IS, NI I/1+2/ABCD CSA IS, NI I/1+2/ABCD ATEX II1G Ex ia IIC T6 ATEX II2G Ex d IIC T6 ATEX II3G Ex nA IIC T6 Gc ATEX II3G Ex ic IIC T6 Gc ATEX IECEx II2D Ex tb IIIC Db ATEX II1G Ex ia IIC T6, II2D Ex ia IIIC ATEX Ex d, Ex ia FM XP, NI, DIP I,II,III/1+2/A-G CSA XP, NI, DIP I,II,III/1+2/A-G FM XP, DIP, IS, NI I,II,III/1+2/A-G CSA XP, DIP, IS, NI I,II,III/1+2/A-G FM+CSA XP,DIP, IS, NI I,II,III/1+2/A-G CSA General Purpose IECEx Ex ia IIC T6 Ga IECEx Ex ia IIC T6 Ga, Ex ia IIIC Db IECEx Ex d IIC T6 Gb IECEx Ex ia, Ex d NEPSI Ex ia IIC T4-T6 NEPSI Ex nA II T4-T6 NEPSI Ex d IIC T4-T6 marine approval only for HART-protocol SIL2/3 only for HART-protocol EAC Ex ia IIC T6 Ga EAC Ex d IIC T6 Gb UK II3G Ex nA T6 IIC Gc INMETRO Ex db IIC T6 Gb, Ex tb IIIC Db INMETRO Ex ia IIC T6 Ga |