Measuring Principle | ||
Input | 1 x RTD, TC, Ohm, mV | |
Output | 1 x analog 4...20 mA | |
Auxiliary power supply | 10,5...40 V DC (standard-version) 10,5...30 V DC (Ex-version) | |
Communication | HART-protocol | |
Installation | in field | |
Accuracy | (Pt100, -50...200 °C) <=0,15 K (Pt100, -58...392 °F) <=0,3 °F | |
Galvanic isolation | yes | |
Certification | UL rec. Comp ATEX II1G Ex ia IIC T6 ATEX II2G Ex d IIC T6 ATEX II3G Ex nA IIC T6 ATEX IECEx II2D Ex tb IIIC Db ATEX II1G Ex ia IIC T6, II2D Ex ia IIIC FM IS, NI I/1+2/A-D CSA IS, NI I/1+2/A-D FM XP, NI, DIP I,II,III/1+2/A-G CSA XP, NI, DIP I,II,III/1+2/A-G CSA General Purpose IECEx Ex ia IIC T6 Ga IECEx Ex d IIC T6 Gb NEPSI Ex ia IIC T4-T6 NEPSI Ex nA II T4-T6 NEPSI Ex d IIC T4-T6 EAC Ex ia IIC T6 Ga EAC Ex d IIC T6 Gb TIIS Ex ia IIC T4 TIIS Ex ia IIC T6 TIIS Ex d IIC T6 |