Measuring Principle | ||
Characteristic / Application | S.A. Style universal range of application usable with or without a thermowell spring loaded for use in thermowell Options available to construct removable inserts (spare parts) | |
Thermowell / protection tube | to use with or without thermowell (can be ordered separately) | |
Insert / probe | mineral insulated (MI), flexible | |
Max. immersion length on request | up to 2.000 mm (78,74'') | |
Material protection tube/ thermowell | 1.4401 (316) | |
Optional coating | Not defined | |
Process connection | Fixed thread: NPT 1/4" NPT 1/2" G1/4" G1/2" Union nipple: NPT 1/2" G1/2" | |
Tip shape | rounded flat | |
Operating temperature range | PT 100: -200 ...600 °C (-328 ...1.112 °F) | |
Max. process pressure (static) | at 20 °C: 10 bar (150 psi) without thermowell | |
Accuracy | class A acc. to IEC 60751 Band 5 (1/10 DIN) | |
Response time | depending on configuration | |
Integration head transmitter | yes (4 ... 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS) | |
Certification | EN10204 3.1 Material traceability |