Measuring Principle | Thermocouple | |
Characteristic / Application | metric style modular temperature assembly for heavy duty applications suitable for hazardous areas threaded process connection without neck | |
Thermowell / protection tube | without (not intended to use with thermowell) | |
Insert / probe | mineral insulated (MI), flexible | |
Outer diameter protection tube / Insert | 3,0 mm (0,12'') 6,0 mm (0,24'') | |
Max. immersion length on request | up to 30.000,00 mm (1.181,10'') | |
Material protection tube/ thermowell | 1.4404 (316L) Alloy 600 (2.4816) | |
Process connection | male thread: NPT1/2" NPT3/4" compression fitting: NPT1/2" NPT3/4" | |
Tip shape | straight tapered | |
Operating temperature range | Type K: max. 1.100 °C (max. 2.012 °F) Type J: max. 800 °C (max. 1.472 °F) | |
Max. process pressure (static) | at 20 °C: 80 bar (1,160 psi) | |
Accuracy | class 1 acc. to IEC 60584 | |
Response time | depending on configuration t50 = 3 s t90 = 7 s | |
Integration head transmitter | yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS) | |
Ex - approvals | ATEX II IECEx NEPSI EAC Ex Explosion proof | |
Certification | Gost Metrology SIL (transmitter only) |