Measuring Principle | Thermocouple | |
Characteristic / Application | metric style modular temperature assembly universal range of application suitable for hazardous areas process connection as compression fitting without neck incl. thermowell / protection tube (metal) | |
Thermowell / protection tube | welded protection tube | |
Insert / probe | mineral insulated (MI), flexible | |
Outer diameter protection tube / Insert | 9,0 mm (0,35'') 11,0 mm (0,43'') 12,0 mm (0,47'') | |
Max. immersion length on request | up to 10.000,00 mm (393,70'') | |
Material protection tube/ thermowell | 1.4404 (316L) 1.4571 (316Ti) Alloy 600 (2.4816) Alloy C276 (2.4819) | |
Optional coating | Not defined | |
Process connection | compression fitting: G1/2" G1" R1/2" R3/4" | |
Tip shape | straight reduced tapered | |
Surface roughness Ra | 0,8 μm (31,5 μin.) | |
Operating temperature range | Type K: max. 1.100 °C (max. 2.012 °F) Type J: max. 800 °C (max. 1.472 °F) | |
Max. process pressure (static) | at 20 °C: 40 bar (580 psi) | |
Accuracy | class 1 acc. to IEC 60584 | |
Response time | depending on configuration t50 = 6 s t90 = 13 s | |
Integration head transmitter | yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS) | |
Ex - approvals | ATEX II ATEX IECEx NEPSI IECEx EAC Ex | |
Certification | Gost Metrology SIL (transmitter only) |