Technical data

Thermometer
Measuring PrincipleThermocouple
Characteristic / Applicationmetric style
modular temperature assembly
high temperature probe (furnace)
incl. single ceramic thermowell
Terminal headTA20A - aluminium - cover with screws
TA20D - aluminium - hinged cover high
TA30A - E+H, aluminium - cover low - w/o. display
TA30D - E+H, aluminium - cover high
DIN A - aluminum
Thermowell / protection tubeceramic protection tube
Insert / probeceramic capilarry, rigid
Outer diameter protection tube / Insert14,0 mm (0,55")
16,0 mm (0,59")
17,0 mm (0,68")
22,0 mm (0,87")
24,0 mm (0,94")
26,6 mm (1,05")
Max. immersion length on requestup to 4.000,00 mm (157,48'')
Material protection tube/ thermowellCeramic (C610)
silicon nitride ceramic (SiN)
sintered silicon carbide (SiC)
Process connectioncompression fitting:
G3/4"
G1"
G11/2"
adjustable Flange
Tip shapestraight
Operating temperature rangeType K:
-40 C ...1.300 C
(-40 F ...2.372 F)
Type J:
-40 C ...750 C
(-40 F ...1.382 F)
Type N:
-40 C ...1.150 C
(-40 F ...2102 F)
Type S:
0 C ...1.600 C
(32 F ...2.912 F)
Type R:
0 C ...1.600 C
(32 F ...2.912 F)
Type B:
600 C ...1.600 C
(1.112 F ...2.912 F)
Max. process pressure (static)at 20 °C: 1 bar (15 psi)
Accuracyclass 2 acc. to IEC 60584
Integration head transmitteryes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
CertificationSIL (transmitter only)