Measuring Principle | Bar stock Thermowell | |
Characteristic / Application | metric style various process connections round extension | |
Head connection | internal thread: 3/4" NPT | |
Maximum standard immersion length | 900 mm (35,43") | |
Max. immersion length on request | 5.000 mm (196,85") | |
Process connection | thread: 1" NPT flange: ASME 1" 300 RF (B16.5) ASME 1" 600 RF (B16.5) ASME 1 1/2" 150 RF (B16.5) ASME 1 1/2" 300 RF (B16.5) ASME 1 1/2" 600 RF (B16.5) ASME 1 1/2" 600 RTJ (B16.5) ASME 2" 300 RF (B16.5) ASME 2" 600 RF (B16.5) ASME 2" 300 RTJ (B16.5) ASME 2" 600 RTJ (B16.5) | |
Thermowell root diameter | 25 mm (0,98") | |
Medium contact material | 1.4401 (316) 1.4404 (316L) 1.4571 (316Ti) | |
Wetted part finishing (Ra) | < 0.8 μm (31.50 μin) < 1.6 μm (63.00 μin) | |
Tip shape | straight tapered | |
Temperature range | -200...700 °C (-328...1.292 °F) | |
Max. process pressure (static) | 500 bar (7252 psi) | |
Max. process pressure at 400 °C | 300 bar (4351 psi) |