Measuring Principle | Thermocouple | |
Characteristic / Application | Explosion Proof US style modular temperature assembly for heavy duty applications flanged process connection with extension incl. Thermowell | |
Thermowell / protection tube | bar stock (drilled) | |
Insert / probe | mineral insulated (MI), flexible | |
Outer diameter protection tube / Insert | 7/8'' (22,23 mm) 17/16'' (26,99 mm) | |
Max. immersion length on request | up to 22.5" (571 mm) others on request | |
Material protection tube/ thermowell | 316/316L auf Anfrage | |
Optional coating | available on request | |
Process connection | flange: ASME 1" 150 RF (B16.5) ASME 1" 300 RF (B16.5) ASME 1" 600 RF (B16.5) ASME 1,5" 150 RF (B16.5) ASME 1,5" 300 RF (B16.5) ASME 1,5" 600 RF (B16.5) ASME 2" 150 RF (B16.5) ASME 2" 300 RF (B16.5) ASME 2" 600 RF (B16.5) | |
Tip shape | straight tapered | |
Surface roughness Ra | 32 μin (0.80 μm) | |
Operating temperature range | Type T: -270 °C ...370 °C (-454 °F ...698 °F) Type J: -210 °C ...720 °C (-346 °F ...1.328 °F) Type E: -270 °C ...820 °C (-454 °F ...1.508 °F) Type K: -270 °C ... 1.150 °C (-454 °F ...2.102 °F) Type N: -270 °C ... 1.150 °C (-454 °F ...2.102 °F) | |
Max. process pressure (static) | at 20°C : 500bar (7.252 psi) depends on configuration | |
Accuracy | Standard acc. to ASTM E-230 Special acc. to ASTM E-230 | |
Response time | depending on configuration 63% rt = 15 s | |
Integration head transmitter | yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS) | |
Ex - approvals | FM XP CSA XP FM/CSA XP CSA GP | |
Certification | SIL (transmitter only) |