Measuring Principle | Plant Asset Management | |
Application Task | Asset monitoring Configuration & parameterization Documentation & reports Process monitoring & visualization Maintenance management | |
Field of Application | DeviceCare is the tool developed by Endress+Hauser for the configuration of Endress+Hauser devices. All smart devices in a plant can be configured via a point-to-point or point-to-bus connection. The status information given provides users with a simple yet effective tool for monitoring devices. Automatic functions and wizards guide the user easily through the program. The user-friendly menus enable transparent and intuitive access to the field devices. | |
Operating systems | Windows Server 2008 R2 SP2 Windows 8.1 Windows 8.1 Professional Windows 8.1 Enterprise Windows 10 Professional Windows 10 Enterprise | |
Processor type | Intel Core M i3/i5/i7 ≥ 1.8 GHz | |
Main memory | 2 GB RAM | |
Hard-disk capacity | Disk space needed: 600 MB DeviceCare | |
Monitor resolution, display | 1280 x 768, 64k colors | |
Other | Software required: Microsoft .Net 3.5 Microsoft .Net 4.x PDF Reader Software installed: DeviceCare USB drivers CommDTMs Microsoft .Net 3.5 | |
Digital communication | HART, PROFIBUS DP/PA, FOUNDATION Fieldbus, Modbus, CDI and Endress+Hauser service interfaces | |
Registered Trademarks | Microsoft, Windows, Windows 7, Windows 8.1, Windows Server 2008 R2, Windows 10 and the Microsoft logo are registered trademarks of the Microsoft Corporation. All other brand and product names are trademarks or registered trademarks of the companies and organisations in question. |