Technical data

Software
Measuring PrincipleAdditional expertise
Application Task Data acquisition
Field of ApplicationThe OPC DA Server allows data access to instantaneous values from different Endress+Hauser devices. These data are made available to OPC clients in real time.
Communication is made either by using an RS232/RS485 interface or a TCP/IP connection.
The OPC server supports
the Ecograph
the Memograph
the Energy manager family
the batch controller.
Operating systemsMicrosoft Windows 2000 SP4
Microsoft XP SP2 (32 Bit)
Microsoft Windows Server 2003
Windows 2008 Server (32/64 Bit)
Microsoft Vista (32 Bit)
Windows 7 (32/64 Bit)
Windows 8 (32/64 Bit)
Windows 10 (32/64 Bit)
Processor typePentium 200 MHz (≥400 MHz recommended)
Main memoryAt least 128 MB
Hard-disk capacityDisk space needed: At least 100 MB
Registered TrademarksMicrosoft
Windows
Windows XP
Windows 8 and the Microsoft logo are registered trademarks of the Microsoft Corporation.
All other brand and product names are trademarks or registered trademarks of the companies and organisations in question.