Measuring Principle | ||
Function | Universal process transmitter | |
Certification | UL CSA GP GL German WHG overfill protection KTA | |
Input | 2 x current | |
Output | 2 x current | |
Relay output | 2 x relay | |
Auxiliary power supply / Loop power supply | 24V intrinsically safe loop power supply | |
Dimensions (wxhxd) | 45 x 110 x 112 mm (1.77" x 4.33" x 4.41") | |
Software | Mathematic function Linearization | |
Operation | On site via 3 buttons PC configuration via ReadWin2000+RS232 | |
Display | LCD 6 mm (0.24") 5-digit | |
Operating Voltage | 90...250 V AC |