Measuring Principle | Display | |
Function | Display values Advanced diagnostic | |
Certification | ATEX Ex ia FM CSA IECEx Ex ia | |
Input | Foundation Fieldbus protocol PROFIBUS PA protocol | |
Dimensions (wxhxd) | Field housing: 199 x 133 x 96 mm (7.83 x 5.24" x 3.78") | |
Software | Listener Mode On Foundation Fieldbus also function block connection: Display transducer block Advanced diagnostic block 2 x input selector Arithmetic block Integrator block PID block | |
Operation | Foundation Fieldbus: via fieldbus PROFIBUS PA: DTM and FieldCare or DIP-switches on the device Write lock on hardware | |
Display | High contrast backlit LCD with bargraph TAG/unit | |
Operating Voltage | 9-32 V DC, polarity independent |
Measuring Principle | Fieldbus indicators | |
Measuring principle | 8 channel field indicator for fieldbuses | |
Function | Display values Advanced diagnostic | |
Display | High contrast backlit LCD with bargraph TAG/unit | |
Power Supply | Not defined | |
Input | Foundation Fieldbus protocol PROFIBUS PA protocol | |
Output | Not defined | |
Output | Not defined | |
Software functions | Listener Mode On Foundation Fieldbus also function block connection: Display transducer block Advanced diagnostic block 2 x input selector Arithmetic block Integrator block PID block | |
Certificates | ATEX II2G Ex ia IIC T6 CSA General Purpose CSA IS, NI I / 1+2/A-D FM IS, NI I / 1+2/A-D IECEx Ex ia IIC T6 Gb | |
SIL | Not defined | |
Panel mounting | field |