Measuring Principle | Display | |
Function | Display values Advanced diagnostic | |
Certification | ATEX Ex ia ATEX Ex d FM CSA IECEx Ex ia IECEx Ex d IECEx Ex tD | |
Input | Foundation Fieldbus protocol PROFIBUS PA protocol | |
Dimensions (wxhxd) | Field housing: 132 x 135 x 106 mm (5.2" x 5.31" x 4.17") | |
Software | Listener Mode On Foundation Fieldbus also function block connection: Display transducer block Advanced diagnostic block´ 2 x input selector Arithmetic block Integrator block PID block | |
Operation | Foundation Fieldbus: via fieldbus PROFIBUS PA: DTM and FieldCare or DIP-switches on the device Write lock on hardware | |
Display | High contrast backlit LCD with bargraph TAG/unit | |
Operating Voltage | 9-32 V DC, polarity independent |
Measuring Principle | Fieldbus indicators | |
Measuring principle | 8 channel field indicator for fieldbuses | |
Function | Display values Advanced diagnostic | |
Display | High contrast backlit LCD with bargraph TAG/unit | |
Power Supply | Not defined | |
Input | Foundation Fieldbus protocol PROFIBUS PA protocol | |
Output | Not defined | |
Output | Not defined | |
Software functions | Listener Mode On Foundation Fieldbus also function block connection: Display transducer block Advanced diagnostic block 2 x input selector Arithmetic block Integrator block PID block | |
Certificates | ATEX II1G Ex ia IIC T6 ATEX II3G Ex ic IIC T6 ATEX II2G Ex db IIC T6 Gb ATEX II2D Ex tb IIIC Db ATEX II3G Ex nA IIC T6 ATEX II1G Ex ia IIC T4/T5/T6, II2D CSA General Purpose CSA IS, NI I / 1+2/A-D CSA XP,NI,DIP I,II,III/1+2/A-G CSA XP,NI,DIP IS, NI I, II, III/1+2/A-G FM IS,NI I / 1+2/A-D FM XP,NI,DIP I,II,III/1+2/A-G FM XP,NI, DIP IS, NI I, II, III/1+2/A-G IECEx Ex ia IIC T6 Ga IECEx Ex db IIC T6 Gb IECEx Ex tb IIIC Db | |
SIL | Not defined | |
Panel mounting | field |