测量原理 | 差压 | |
特点 | Specialist with one or two capillaries for accurate differential pressure measurement. Intuitive and clear wizards for commissioning, proof tests and verification. | |
供电电压 | Ex d, Ex e, non-Ex: 10.5...35V DC Ex i: 10.5...30V DC | |
参考测量精度 | Standard: up to 0.1 % | |
长期稳定性 | 0.025 % of URL/ year 0.05 % of URL/ 5 years 0.10 % of URL/ 10 years | |
过程温度 | -70°C...+400°C (-x°F...+752°F) | |
环境温度 | -40°C...+85°C (-40°F...+185°F) | |
传感器 | 100 mbar...40 bar (1.5 psi...600 psi) | |
最小可标定量程 | 5 mbar (0.075 psi) | |
抗真空压力 | 50 mbar (0.73 psi) | |
最大量程比 | 100:1 | |
最大过压限定值 | 160 bar (2400 psi) | |
过程连接 | Thread: MNPT1/2, G1/2 Flange: NPS 2"...4", DN50...100 | |
过程膜片的材质 | 316L, AlloyC, Tantal, Monel PTFE Gold | |
垫圈材质 | PTFE, FKM, EPDM, FFKM | |
填充液 | Silicone oil, inert oil, vegetable oil, low- / high temperature oil | |
外壳材质 | Aluminium, 316L | |
通信 | 4...20 mA HART PROFINET with Ethernet-APL Bluetooth® wireless technology and app (optional) | |
证书和认证 | ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex | |
安全认证 | SIL | |
设计认证 | EN10204-3.1, NACE MR0175, NACE MR0103 | |
特点 | Heartbeat Technology, Bluetooth® Operation and maintenance SmartBlue App, LED Module, RFID TAG for easy identification, Plug and play functionalities, HistoROM |
测量原理 | 差压 | |
特点/应用 | Smart differential pressure transmitter with one or two capillaries, full range of certifications and Heartbeat Technology. Intuitive and clear wizards for commissioning, proof tests and verification. | |
特点 | Heartbeat Technology, Bluetooth® Operation and maintenance SmartBlue App, LED Module, RFID TAG for easy identification, Plug and play functionalities HistoROM | |
电源/通信 | Ex d, Ex e, non-Ex:: 10.5...35V DC Ex i: 10.5...30V DC | |
测量精度 | Standard: up to 0.1 % | |
长期稳定性 | 0.025 % of URL/ year 0.05 % of URL/ 5 years 0.10 % of URL/ 10 years | |
环境温度 | -54...+85 °C (-65...+185°F) | |
过程温度 | -40°C...+400°C (-40°F...+752°F) | |
过程压力(绝压)/最大过压限定值 | 160 bar (2.400 psi) | |
压力测量范围 | 100 mbar...40 bar (1.5psi...600 psi) | |
主要接液部件 | 316L, AlloyC, Tantal, Monel PTFE, Gold | |
过程连接 | Thread: MNPT1/2, G1/2 Flange: NPS 2"...4", DN50...100 | |
最大测量距离 | 160 m (525 ft) H2O | |
通信 | 4...20 mA HART PROFINET with Ethernet-APL Bluetooth® wireless technology and app (optional) | |
证书和认证 | ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex | |
安全认证 | SIL | |
设计认证 | EN 10204-3.1, NACE MR0175, NACE MR0103 | |
选项 | Touch control display | |
应用限制 | Keine |