Measuring Principle | Absolute and gauge pressure | |
Characteristic / Application | Cost effective pressure transducer, capacitive sensor with ceramic measuring diaphragm | |
Supply / Communication | 10…30 VDC | |
Accuracy | 0.3 % | |
Long term stability | 0.2 % of URL/year | |
Ambient temperature | -40 °C…+85 °C (-40 °F…+185 °F) | |
Process temperature | -25 °C…+100 °C (-13 °F....+185 °F) | |
Process pressure / max. overpressure limit | max. 60 bar (900 psi) | |
Pressure measuring range | +100 mbar…+40 bar (+1.5 psi...+600 psi) | |
Process connection | Threads: G1/4, G1/2, MNPT 1/4, MNPT 1/2, DIN13, JIS R1/2 | |
Communication | 4...20 mA, IO-Link | |
Certificates / Approvals | ATEX, FM, CSA, IEC Ex, NEPSI, UK Ex | |
Design approvals | EN 10204-3.1 Final inspection report Cleaned from oil and grease Cleaned for oxygen applications | |
Marine approval | RINA, KR |
Measuring Principle | Absolute and gauge pressure | |
Characteristic | Cost effective pressure transducer, capacitive sensor with ceramic measuring diaphragm | |
Supply voltage | 10…30 VDC | |
Reference Accuracy | 0.3 % | |
Long term stability | 0.2 % of URL/year | |
Process temperature | -25 °C…+100 °C (-13 °F....+185 °F) | |
Ambient temperature | -40 °C…+85 °C (-40 °F…+185 °F) | |
Measuring cell | +100 mbar…+40 bar (+1.5 psi...+600 psi) | |
Max. overpressure limit | max. 60 bar (900 psi) | |
Process connection | Threads: G1/4, G1/2, MNPT 1/4, MNPT 1/2, DIN13, JIS R1/2 | |
Communication | 4...20 mA, IO-Link | |
Certificates / Approvals | ATEX, FM, CSA, IEC Ex, NEPSI, UK Ex | |
Design approvals | EN 10204-3.1 Final inspection report Cleaned from oil and grease Cleaned for oxygen applications | |
Marine approvals | RINA, KR |