Measuring Principle | UV absorbance | |
Application | Flow assembly for use in combination with photometric sensors OUSAFxx and OUSTF10 | |
Material | Body: Stainless steel AISI 316L, 1.4435, PVDF, other materials
available on request Windows: Quartz, Sapphire or Borosilicate O-rings: Viton, Silicone, EPDM, Kalrez | |
Process temperature | 0 to 130 °C (32 to 194 °F) | |
Process pressure | up to 20 bar (300 psi) depending on material, mean diameter and process connection |