Measuring Principle | Level radar | |
Characteristic / Application | Multi Scan Acquires data from field instruments (up to 16 loops). The data is provided to the visualization software Tankvision Professional NXA85 or other host systems (PLC und DCS). |
Measuring Principle | Communication Interface | |
Function | Multi Scan Acquires data from Field Instruments (up to 16 loops). The data is provided to the visualization software Tankvision Professional NXA85 or other host systems (PLC und DCS). | |
Input | Modbus RS485; V1; WM550; Tokyo Keiso FW9000; Varec Mark/Space; Saab TRL/2; Enraf BPM; Scientific Instruments; Modbus Ethernet | |
Output | OPC DA; Modbus RS485; Modbus Ethernet | |
Power supply | AC: 100...240 VAC | |
Dimensions (WxHxD) | Rack mounted: 483x176x260 mm (19x6.93x10.24 in) Wall mounted: 322x300x110 mm (12.68x11.81x4.33 in) | |
Configuration | Via remote desktop | |
Successor | NXA83B |