Measuring Principle | Level radar | |
Characteristic / Application | Tank Scanner Acquires data from field Instruments (15 tanks with Modbus or WM550 protocols and 10 with the V1 protocol). The inbuild web server enables the user to visualize the incoming data as well as the calculated values and configure the device. |
Measuring Principle | Communication Interface | |
Function | Tank Scanner Acquires data from Field Instruments (15 Tanks with Modbus or WM550 protocols and 10 with the V1 protocol). The inbuild web server enables the user to visualize the incoming data as well as the calculated values and configure the device. | |
Input | Modbus RS485; V1; WM550 | |
Output | Ethernet; OPC DA Server (installed on a separate PC) | |
Relay output signal type | Status relais with switching power: – 25 VDC, 100 W – 250 VAC, 4 A, 1000VA | |
Power supply | AC: 90...250 VAC DC: 10.5...32 VDC | |
Dimensions (WxHxD) | 150x104x140 mm (5.9x4.1x5.5 in) | |
Configuration | Via web server |