Measuring Principle | Surge arrester | |
Measuring principle | Surge arrester for DIN rail mounting | |
Function | Surge arresters are applied to protect electronic components of a plant against overvoltage! Due to this investment intensive measuring instruments are protected and the plant availability is increased. | |
Application | Surge protection for power supply or signal / communication cables | |
SIL | 2 | |
Certificates | ATEX IECEx CSA |
Measuring Principle | Surge arrester | |
Function | Surge arrester for DIN rail mounting Compact device for an easy ordering (no separation of mounting module and protection module) Flexible integration into the measuring chains of the process industry due to approvals according to ATEX & IEC, SIL2 conformity compatibility with the established fieldbusses (HART, FF, PA) Innovative grounding concept to avoid low-frequency equalizing currents – direct and indirect shield grounding possible in one device Uninterruptible operation of the plant due to an automatic resetting after the discharge process | |
Certification | SIL2 conformity CSA | |
Dimensions (wxhxd) | HAW562-AAA, HAW562-AAD, HAW562-AAE, HAW562-8DA: 12 x 90 x 72.5 mm (0.47" x 3.54" x 2.85") HAW562-AAB, HAW562-AAC: 18 x 90 x 73 mm (0.71" x 3.54" x 2.87") | |
Operating Voltage | 24V/60V/230V/5V/12(80)V/24V |