Measuring Principle | Fieldgate | |
Function | Ethernet/analog or binary signal Gateway for SupplyCare with integrated Web server | |
Input | 4x 4...20 mA analog 4x digital Pulse counter Modbus TCP Modbus RS485 | |
Output | 4x digital Modbus TCP Modbus RS485 | |
Relay output signal type | None | |
Memory | SD Card 1GB | |
Power supply | 24V DC | |
Dimensions (WxHxD) | 45 mm x 100 mm x 115 mm (1.77" x 3.93" x 4.53") | |
Communication interface | Ethernet WLAN Cellular | |
System requirements | Mozilla Firefox Version 31 or newer Google Chrome Version 31 or newer Microsoft Edge Internet Explorer 10 or newer For mobile devices: iOS Safari 7.1 or newer Android Firefox or Chrome from Version 31 | |
Configuration | Via embedded web server | |
Certificates | EAC FCC IC |