Measuring Principle | Vibration Solids | |
Characteristic / Application | Point level switch for fine grained solids and powder Fork sensor Universal No calibration required Not affected by build-up or external vibration Robust Switch value visible from outside Tube extension | |
Specialities | Build-up and corrosion detection Remote version 3 temperature versions available SIL 2 | |
Supply / Communication | DC PNP 3-wire AC 2-wire 19...253V AC / 19V...55V DC 2 relay contact 8/16mA NAMUR PFM | |
Ambient temperature | -50°C ... 70°C (-60°F ... 160 °F) | |
Process temperature | -50°C ... 280°C (-60 °F ... 540°F) | |
Process pressure absolute / max. overpressure limit | Vacuum ... 25 bar (Vacuum ... 360 psi) | |
Min. density of medium | 10 g/l (8 g/l on request) | |
Main wetted parts | selectable: 316L 3,2 µm 316L 0,8 µm 316L PTFE coated (to avoid build-up) 316L ETFE coated (to avoid corrosion) | |
Process connection | Thread R 1 1/2" 1 1/4" NPT 1 1/2" NPT EN Flange DN50...DN100 ASME Flange 2"...4" JIS Flange 50A...100A | |
Process connection hygienic | Tri-Clamp ISO2852 | |
Sensor length | 300 ... 4000mm (12 ... 155") (6000mm / 230" on request) | |
Communication | DC PNP 2-wire AC Thyristor DPDT relay 8/16mA NAMUR PFM | |
Certificates / Approvals | ATEX, FM, CSA, CSA C/US, IEC Ex, TIIS, INMETRO, NEPSI, EAC | |
Safety approvals | SIL | |
Design approvals | EN 10204-3.1 | |
Options | Glass cover Temperature spacer EN10204-3.1 | |
Components | PFM: FTL325P, FTL375P NAMUR: FTL325N, FTL375N | |
Application limits | Grain size > 10mm (0.4") |