Measuring Principle | Capacitive Solid | |
Characteristic / Application | Fully / partly isulated rope probe for small-grain / large-grain solids Simple calibration Suitable for abrasive media Very robust probe | |
Specialities | Inactive length High tensile loading Extremely robust probe | |
Supply / Communication | 19 ... 253V AC 10 ... 55V DC-PNP 19...253V AC bzw 10...55V DC 8/16mA, 11 ... 36V DC PFM 3-wire | |
Ambient temperature | -50°C ... 70°C (-58°F ... 158°F) | |
Process temperature | -50°C ... 180°C (-58°F ... 356°F) | |
Process pressure / max. overpressure limit | Vacuum ... 25 bar (Vacuum ... 362 psi) | |
Main wetted parts | PTFE, PA, 316L, Steel | |
Max. tensile strength | 60 kN | |
Process connection | Thread R1 1/2, NPT1 1/2 Flanges from DN50.../ASME 2".../JIS... | |
Sensor length | 0.5m ... 22m (1.6ft ... 72ft) Inactive length: 0.1m....1m (3"...39") | |
Communication | 2- wire 19-253 VAC DC PNP Relais DPDT PFM 3-wire 8/16 mA | |
Certificates / Approvals | ATEX, FM, CSA, IEC Ex, JPN Ex, NEPSI | |
Safety approvals | SIL | |
Components | PFM: FTC325, FTC625, FTC470Z, FTC471Z 3-wire: FTC325 | |
Application limits | DK min 2 |